text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel.
Version
Hardened and black oxidised.
Contact faces ground.
Note
The centring clamping bolts can be used to position basic modules on machine tables.
Centring clamping bolts can be clamped in collet holders. The position of the module is defined via the machine's spindle/control unit.

Can be used in Weldon, Whistle Notch and collet holders.
Repeat accuracy: < 0.021mm
Positioning accuracy: < 0.049mm

Shock absorber function to protect the machine spindle
Cushioning travel: 5.4mm
Caution: Exceeding the cushioning travel of 5.4mm may damage the machine.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought