text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Workpiece Stop
Version 1
1355
Body material
high carbon steel
Body surface finish
tempered, black oxidised and ground
B=Width
17
D=Internal thread
M06
H=Height
10
L=Length
45
B1
11
B2
6,5
H1
6
L1
38
L2
10
L3
12
R
4
Suitable for system width
50

Description

Material
Carbon steel.
Version
Tempered and flat faces ground (HRC 32).
Note
Workpieces can be positioned laterally using the workpiece stops for multi-clamping systems.
Application
The end stop can be mounted laterally on both surfaces of the fixed jaws.
Advantages
Flexible adjustment with the elongated hole.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought