text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Seating Ledges
Version 1
1355
Version 2
screw on
Body material
tool steel
Body surface finish
hardened and ground
B=Width
49,5
D=Internal diameter
6
H=Height
17
L=Length
5
B1
30
H1
12,3
Suitable for system width
50

Description

Material
Tool steel.
Version
Hardened and ground (HRC 55 ±2).
Note
The seating ledges allow different workpiece clamping depths to be set.
Application
The seating ledges can be screwed together with the ES and DS fixed jaws and with the wedge clamps.
Advantages
Quick setup of workpieces on the multiple clamping system. Uniform clamping depth of the workpieces with the ground support surface height.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought