- End stops for clamping onto clamping rails
- Form-fit connection with precision toothing
- Slim space-saving version
- Suitable for multi-clamping system
Description
Material
Tool steel.
Version
Hardened and ground (HRC 55 ±2).
Note
The lateral fastening holes are used to fasten workpiece end stops. The two screw-on holes on the clamping surfaces also allow seating ledges to be mounted so as to optimise the clamping depth of the workpieces.
Technical Data
The maximum clamping forces and the tightening torques given for the respective system widths for the 41510, 41510-10 and 41510-20 product families must be observed.
Application
The ES fixed jaws are positioned on the clamping rails according to the clamping situation. When the fastening screw is tightened, the toothing allows a form-fit connection to be created. This allows high retaining forces to be carried through the clamping elements. With its slim design, the ES fixed jaw is especially suitable for clamping processes with smaller workpieces and large batch sizes. This also means that large production batches can be processed economically.
Advantages
The lateral scale on the clamping rails and the fixed jaws allows precise positioning of the fixed stops.
Scope of delivery
ES fixed jaw.
Fastening screw.
Slot key.
Fastening screw.
Slot key.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.