Clamping rail
1355
tool steel
hardened and ground
- Multiple clamping system for workpieces
- For clamping workpieces of various sizes
- Quick conversion from single to multiple clamping
£1,041.58
plus sales tax
Added to your shopping cart
Designation
Clamping rail
Version 1
1355
Body material
tool steel
Body surface finish
hardened and ground
B=Width
50
D=Bore
25
H=Height
50
L=Length
700
B1
28
B2
19
B3
36
B4
18
D1
12
D2
20
D3
16
D4
17,5
D5
11
D6
M06
D7
M06
H1
10
H2
22
H3
10
H4
10
H5
16
L1
96
L10
50
L2
200
L3
288
L4
400
L5
560
L6
600
L7
1,5
L8
0,5
L9
100
Suitable for system width
50
Description
Material
Tool steel.
Version
Hardened and ground (HRC 55 ±2).
Note
The clamping rails can be fastened using various methods.
1. Lateral edge for claw clamp set. Claw clamps can be fastened at any desired position.
2. Holes for DIN cap screws.
3. Ø25H6 mm locating holes for conventional zero-point clamping systems with 100 mm system spacing.
4. Ø16H6 mm locating holes for zero-point clamping systems with 96 mm system spacing.
5. Three 18H7 alignment slots for T-slot tables.
6. Ø12F7 and Ø16F7 reamed holes for 40 mm and 50 mm grid systems.
1. Lateral edge for claw clamp set. Claw clamps can be fastened at any desired position.
2. Holes for DIN cap screws.
3. Ø25H6 mm locating holes for conventional zero-point clamping systems with 100 mm system spacing.
4. Ø16H6 mm locating holes for zero-point clamping systems with 96 mm system spacing.
5. Three 18H7 alignment slots for T-slot tables.
6. Ø12F7 and Ø16F7 reamed holes for 40 mm and 50 mm grid systems.
Application
Several clamping rails with different lengths can be mounted one behind the other or next to each other. The precision toothing enables very accurate positioning of the fixed jaws. Due to the scale on the side of the clamping rails, each position of the fixed jaws can be documented and reset identically. Stops can be mounted in the tapped holes on the side.
Advantages
Universal and flexible.
For small and large batch sizes.
Large components can also be clamped beside each other on a number of clamping rails.
For small and large batch sizes.
Large components can also be clamped beside each other on a number of clamping rails.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.