{"product":{"productId":"agid.29315","price":429.87,"name":"Swing clamps, heavy duty automation compatible"},"currency":"GBP"}
Material
Carbon steel.
Version
Black oxidised.
Show more
Show less
Swing clamps, heavy duty, automation compatible, Form A, with clamping arm
from
£486.86
plus sales tax
plus shipping costs
Swing clamps, heavy duty, automation compatible, Form B, without clamping arm
from
£429.87
plus sales tax
plus shipping costs
Description
Product description
Heavy duty toggle clamps are especially suitable for manual clamping processes with short clamping times.
The clamping arm swivels 90° at the rotation speed of the impact driver and enables rapid clamping. When this movement is completed, the linear down clamping travel is carried out.
The clamping arm swivels 90° at the rotation speed of the impact driver and enables rapid clamping. When this movement is completed, the linear down clamping travel is carried out.
Material
Carbon steel.
Version
Black oxidised.
Method of operation
Impact driver with adjustable torque.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
With automated operation, e.g. using impact drivers with adjustable torque, no more than 50% of the specified maximum tightening torque or clamping force may be used for loosening and tightening.
Advantages
- Automation-compatible
- High clamping forces
- Rapid clamping
- High clamping forces
- Rapid clamping
Drawing reference
1) swing travel
2) clamp travel
2) clamp travel