text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Clamp nut
Version 1
with T-grip
Main material
QT steel
Component material
aluminium
D=Thread
M20
Clamping force max. kN
40
T max.
24
T min.
16
Tightening torque max. Nm
25
max. static load kN
120

Description

Material
Housing high-carbon steel.
Cap aluminium.
Star grip and T-grip thermoplastic.
Version
Carbonitrided; star and T-shaped grips: black
Note
The clamp nut with star or T-grip are an improvement based on the tried and tested clamp nut 04750. A star or T-grip replaces the operating hexagon and an added indexing mechanism complements it. An integrated planetary gear serves as the force multiplier, the indexing mechanism triggers the automatic switch from the placing movement to the actual application of force. As a result, considerable clamping forces can be achieved with the simplest manual operation, with no additional ring or socket spanner. The robust construction and self-limiting function guarantee a high level of operating safety. Clamp nuts are used far beyond mechanical engineering for purposes in which high tension and clamping forces are required with the least possible expense. Clamp nuts are maintenance-free under normal operating conditions (max. 120 °C).

The threaded bolt must have a minimum grade 10.9.
With thread diameters less than M16, bolts grade 12.9 should be used or the maximum admissible static load must be reduced.
Advantages
- simple, manual operation.
- high tension forces due to force reinforcement.
- rapid adjustment due to automatic conversion.
- high-level operating safety due to self-limitation.
Drawing reference
1) ratchet
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought