text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Riser
Version 1
for power clamp
Version 2
short
Body material
QT steel
Body colour
black
Body surface finish
galvanised
B=Length/Width
47,5
D=Thread
M16
F=Retaining force kN
40
H=Height
70
L=Length/Width
110
D1
M08
L1
16
L2
100
Slot width
18

Description

Material
Carbon steel.
Version
Forged, black electro zinc-plated.
Application
The riser is positioned and fastened to the machine table, the power clamp is then screwed onto the riser.
By turning the adjustment screw on the power clamp, the height of the clamping arm can be infinitely adjusted and the workpiece clamped.
Advantages
- Other clamping heights can be achieved by mounting multiple risers one on the other.
- Infinite transition between clamping heights.
- Simple element assembly.
- For use in 12-28 mm T-slots or M10, M12, M16, M20 grid systems.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought