text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hook Clamp
Form
A
Version 1
with ground shank
Body material
QT steel
Body surface finish
black oxidised
D=Diameter
20
H5=Max. clamping range
12
H=Height
75
M=Tightening torque max. Nm
31,4
B
12
D1
25
F max. kN
9,8
H1
54
H2
30
H3
9
H4
10
R
40
Socket head screw DIN 912
M10X65

Description

Material
Carbon steel, tempered.
Version
Black oxidised. Shaft OD ground.
Note
The stated clamping forces (F max.) and tightening torques are valid within the stated clamping ranges (H5).
Advantages
Compact design for use in the tightest of spaces
Diverse versions and sizes
Accessory
Hook clamp holders 04375.
Hook clamp holders 04379.
Extensions for jack screws 04378.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought