text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Self-Aligning Pad
Form
P
Version 1
with o-ring
Product type
cylinder
Main material
QT steel
Component material
polyurethane
Surface finish body
tempered, black oxidised
D1=Outside diameter
13
D2=Thread
M5
H=Height
19,5
T=thread depth
6,5
Ball-Ø
10
D3
13
H1
5
Kind of fastening
internal thread
W
28

Description

Material
Body carbon steel.
Ball:
Form P stainless steel with polyurethane surface.
Version
Body tempered and black oxidised.
Ball:
Form P polyurethane, Shore hardness 60°.
Note
The self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.

Ball secured against rotation.

Form P: The polyurethane surface is permanently vulcanised on the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought