{"product":{"productId":"agid.2276","price":4.64,"name":"Locating pins and rest pads DIN 6321"},"currency":"GBP"}
Material
Tool steel.
Version
Hardened and ground.
Show more
Show less
Rest pads, Form A
from
£4.64
plus sales tax
plus shipping costs
Cylindrical straight bolts, Form B
from
£7.15
plus sales tax
plus shipping costs
Flattened straight bolts, Form C
from
£7.96
plus sales tax
plus shipping costs
Description
Material
Tool steel.
Version
Hardened and ground.
Note
Rest pads, Form A, serve as supports for workpieces and fixtures. Locating pins, Form B, serve to position workpieces and fixture parts in holes with locating dimensions.
The flattened Form C can be used to bridge tolerances in hole spacing or to secure the part to be positioned in one direction only.
Form A and B can also be used as hardened stop and as foot for fixtures.
For similar bolts, see 03120, 03130, 03140 and 03150.
The flattened Form C can be used to bridge tolerances in hole spacing or to secure the part to be positioned in one direction only.
Form A and B can also be used as hardened stop and as foot for fixtures.
For similar bolts, see 03120, 03130, 03140 and 03150.
Drawing reference
Form A: Rest pad
Form B: Cylindrical locating pin
Form C: Flattened locating pin
For other dimensions see Form A.
Form B: Cylindrical locating pin
Form C: Flattened locating pin
For other dimensions see Form A.