{"product":{"productId":"agid.22519","price":6001.78,"name":"ANGLE PLATE WITH GRID HOLES, SINGLESIDED, FORM:B L=800, B=525, H=800,H1=45, D=16, GJL300"},"currency":"GBP"}
Angle plate
with grid holes
GJL300
- Base element for system construction
- Hardened locating and tapped bushes
- Grid spacing 50 mm
- Precision-machined support and clamping faces
- Compatible with basic elements with grid holes
Sales unit
£6,001.78
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Item
Angle plate
Form
B
Version 1
with grid holes
Version 2
single sided
Main
material
GJL300
B=Width
525
D1=Thread
M16
D=Reamed hole
16
H=Height
800
L=Length
800
N1=No. of
grid holes
240
NB=
No. across
14
NL=No.
lengthwise
15
B2
115
B3
320
H1
45
H2
75
L2
640
L8
50
RoHS
true
Description
Material
GJL 300.
Version
Support and mounting surfaces precision machined
Note
Grid spacing 50 ±0.02 mm.
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with grid holes provide a quick and economic method of clamping workpieces with standardised clamping elements. The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Ring bolts for hoisting are supplied.
Please order protection plugs to plug unused grid holes separately.
Angle plates are used for the vertical positioning and mounting of workpieces and fixtures. These angle plates with grid holes provide a quick and economic method of clamping workpieces with standardised clamping elements. The alphanumerically labelled grid holes guarantee a defined assignment of clamping elements by repeat setups.
Ring bolts for hoisting are supplied.
Please order protection plugs to plug unused grid holes separately.
Drawing reference
1) grid hole
2) hole for DIN 912 cap screw
2) hole for DIN 912 cap screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.