text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Item
Strap
Version 2
type I
Main material
steel
Main colour
silver
Surface finish body
galvanised
B=Width
40
BN=For slot
8/10
L=Length
80
T=height
5
A
40
D for screw
M8
RoHS
true
Type
B & I
UNSPSC Code
31161502

Description

Material
Steel.
Version
black, powder coated aluminium tone or electro zinc-plated.
Note
Universal fastening element for a rigid connection and linkage of profiles, panel elements or lightweight shelving.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought