text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
see Table.
Note
The precision vice is a flexible solution for positioning and securing workpieces quickly and easily for metrology machines. Parts are held in the offset jaws or pins that can be inserted into the jaws. The pins allow workpieces to be held in bores. The interchangeable guide columns allow the clamping width to be increased from 35 mm to up to 75 mm. The vice can be placed on the inspection table in 4 positions at right angles to each other.

The vice is supplied with an adjustable stop, a set of columns for extending the clamping width up to 75 mm, a spindle extension, 4 pins and operating tool.
On request
Set of columns for extending the clamping width 100 mm or 150 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought