text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Precision Three-Jaw Chuck
Body material
aluminium
Component material
steel
A1
1-40
A2
28-66
A3
48-84
A4
68-102
D
104
D1
60
D2
40
D3
105,5
D4
18
D5
89
E1
20-60
E2
40-80
E3
60-100
H
48
H1
33
H2
4,5

Description

Material
Body and jaws steel.
Bodies over Ø100 aluminium, jaws steel.
Version
Steel bodies bright, jaws hardened and bright.
Aluminium bodies hard anodised.
Note
These chucks have been specifically designed to meet requirements for a low clamping force with high precision. For internal and external holding of cylindrical workpieces. The jaws are moved in and out by simply rotating the clamping ring by hand or using the supplied lever. The hardened internal jaws, supplied as standard are reversible. The jaw number is marked on the top and bottom face of each jaw. The jaw number is marked on the matching slot of the chuck body.

Chuck D=50 with operating tool and Ø2 mm pins, 3x12 mm and 3x18 mm long.
Chuck D=64 with operating tool and Ø2 mm pins, 3x12 mm and 3x18 mm long.
Chuck D=104 with operating tool and Ø3 mm pins, 3x12 mm, 3x18 mm and 3x24 mm long.
Chuck D=160 with operating tool and Ø4 mm pins, 3x18 mm and 3x24 mm long.

The pins can be inserted into the hole in the front face of each jaw and are used for raised holding of light parts. The pins can be removed again.

Concentricity < 0.03 mm
Circular runout < 0.01 mm
Repeat clamping accuracy < 0.01 mm
Drawing reference
1) Connection dimensions for 100 and 160 mm chucks.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought