{"product":{"productId":"agid.5819","price":61.88,"name":"Wheels - rubber tyres on die-cast aluminium rims"},"currency":"GBP"}
Material
Wheel rims die-cast aluminium.
Tyre elastic solid rubber.
Tyre elastic solid rubber.
Show more
Show less
Description
Material
Wheel rims die-cast aluminium.
Tyre elastic solid rubber.
Tyre elastic solid rubber.
Note
The tyre is vulcanised onto the rim. Wheels with elastic solid rubber tyres have a high wear resistance, low rolling resistance and excellent drive comfort.
Application temperature from -30 °C to +80 °C.
These wheels are used as the front wheels on fork-lift trucks.
Other sizes on request.
Application temperature from -30 °C to +80 °C.
These wheels are used as the front wheels on fork-lift trucks.
Other sizes on request.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.