text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Form
C
Version 1
without locking system
Version 2
compact version
Body material
polyurethane
Component material
steel
B=belt width
33
D=Roller diameter
50
F5=Load capacity kg
150
For=Wheel bearing
ball bearing
H=total height
73
MAT3=Roller material
polyurethane
A
29
B1
45
B2
51
B3
66
D1
8,5
D2
-
Fastening type
mounting plate
L
90
L1
75
L2
61
R
54

Description

Material
Housing steel plate, trivalent blue passivated.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Version
Housing press formed.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Note
Wheel axle bolted.

Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.

Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range