text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
with stop-fix locking system
Body material
polyurethane
Component material
steel
B=belt width
40
D=Roller diameter
125
F5=Load capacity kg
200
For=Wheel bearing
plain bearing
H=total height
150
A
40
B1
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80
R
102,5

Description

Material
Housing steel plate.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Plain bearing in the wheels.
Note
The wheels are unbreakable, maintenance-free and non-corroding. Wheel axle bolted. Tread non-marking.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought