text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Lifting Castor
Version 1
with locking system
Body material
polyamide
Component material
steel
B=belt width
37
D=Roller diameter
80
F5=Load capacity kg
230
For=Wheel bearing
plain bearing
H=total height
120
A
56
B1
55
B2
60
B3
80
B4
85
D1
9
Fastening type
mounting plate
L
100
L1
80
L2
76

Description

Material
Housing steel plate.
Roller break resistant polyamide 6, Shore 70D.
Machine foot steel.
Version
Housing trivalent blue passivated.
Roller white.
Machine foot electro zinc-plated with grey rubber pads.
Note
Elevating castor swivel version with integrated levelling machine foot. With sealed ball bearing in the swivel head. Wheel axle bolted. The ergonomic form of the non-swivelling actuating lever enables ease of operation. The short actuation travel with simultaneous long plunger stroke and very high lifting force enables heavy weights to be easily raised and safely fixated.
Drawing reference
1) swivelling
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought