text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Heavy Load Castor
Version 1
without locking system
Version 2
without housing
Body material
polyurethane
B=belt width
75
D=Roller diameter
85
F5=Load capacity kg
570
For=Wheel bearing
ball bearing
B1
80
D1
25

Description

Material
Wheel body steel tube with ball bearing.
Tread Extrathane® 92 Shore A.
Note
The ball bearing is splashproof. The tread is firmly bonded. These rollers resist abrasion, are non-staining, gentle to floors, low-noise, elastic, have low roll resistance and have a particularly high elastic restoration after long standing high cut and tear resistance.
Uses: pallet trucks, forklift, etc.
Other sizes on request.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought