Fixed castor
without locking system
thermoplastic
- Suitable for sterile areas
- Optically detectable
- Noise dampening
- High operational comfort.
- Low roll and pivot resistance.
£64.77
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Version 2
for hygienic area
Product type
with tread
Body material
thermoplastic
Component material
steel
B=belt width
45
D=Roller diameter
160
F5=Load capacity kg
400
For=Wheel bearing
plain bearing
H=total height
195
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
Description
Material
Housing, steel plate.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.
Wheel rim, high-quality thermoplastic polyurethane.
Wheel tread, high-quality polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Swivel and fixed castors with mounting plate.
Application
Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.
Temperature range
-20 °C - +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.