Duroplast Wheel
without locking system
duroplast
- Excellent chemical resistance to many aggressive types of media
- Exceptional running characteristics on smooth floors
- Temperature range, short term up to +300° C
£8.46
plus sales tax
Added to your shopping cart
Designation
Duroplast Wheel
Version 1
without locking system
Version 2
without housing
Product type
heat-resistant
Body material
duroplast
B=belt width
28
D=Roller diameter
75
F5=Load capacity kg
100
For=Wheel bearing
plain bearing
B1
31
D1
8,4
Description
Material
Thermoset PF.
Version
Hardness Shore 90D, black.
Notch impact strength ca. 2.5 kJ/m².
Notch impact strength ca. 2.5 kJ/m².
Note
Thermoset wheels for high-heat sectors, with exceptional running characteristics on smooth floors.
Excellent chemical resistance to many aggressive types of media. Typical uses are in hot plants, paint shops, bakers and smoking ovens.
Higher abrasion is unavoidable on rough floors. Running against curbs or bumps should be avoided due to the limited mechanical durability of phenolic resin.
Excellent chemical resistance to many aggressive types of media. Typical uses are in hot plants, paint shops, bakers and smoking ovens.
Higher abrasion is unavoidable on rough floors. Running against curbs or bumps should be avoided due to the limited mechanical durability of phenolic resin.
Temperature range
-35°C to +260°C, short-term up to +300°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.