text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Guide Roller
Version 1
without locking system
Version 2
without housing
Body material
polyamide
B=belt width
20
D=Roller diameter
40
F5=Load capacity kg
100
For=Wheel bearing
ball bearing
KL=Ball bearing
6200 2RS
MAT4=Tread material
polyamide 6
B1
9
D1
10

Description

Material
Tread light brown Extrathane® Shore 92A or white polyamide 6 Shore 80D.
Note
The tread is firmly bonded onto a ball bearing.

Extrathane tread: quiet running, low roll resistance, elastic, gentle on floors, very wear resistant, high cut and tear resistance, non-marking, non-staining.

Polyamide 6 tread: unbreakable, very low roll resistance, light running on smooth floors, very wear resistant.
Uses: conveyor belts, doors, etc.
Other sizes on request.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range