text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Solid Rubber Tyre
Version 1
without locking system
Version 2
without housing
Product type
standard
Body material
rubber
B=belt width
50
D=Roller diameter
180
F5=Load capacity kg
170
For=Wheel bearing
roller bearing
B1
60
D1
20

Description

Material
Rim steel plate.
Tyre solid rubber.
Version
Rims trivalent passivated.
Tyres black.
Note
This special rim design is exceptionally ridged even with extreme shocks and impacts. Low rolling resistance.
Temperature resistant from -30 °C to +80 °C.
Suitable for 95016.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought