text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Version 2
for hygienic area
Product type
with tread
Body material
thermoplastic
Component material
stainless steel
Steel code
1.4301
B=belt width
45
D=Roller diameter
160
F5=Load capacity kg
400
For=Wheel bearing
plain bearing
H=total height
195
A
60
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
140

Description

Material
Housing stainless steel 1.4301.

Wheel rim, high-quality thermoplastic polyurethane.

Wheel tread, high-quality polyamide.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application
Loads can be transported with low noise and maximum ease in area's with high hygiene requirements.
Temperature range
-20 °C - +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range