text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Body material
polyamide
Component material
steel
B=belt width
50
D=Roller diameter
150
F5=Load capacity kg
800
For=Wheel bearing
ball bearing
H=total height
197
A
65
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
140

Description

Material
Housing thick steel plate.
Wheels high-quality PA 6.
Version
Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Note
The hardened bearing shells make these castors particularly shock and impact proof. The wheels have high abrasion resistance. Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range