text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Body material
polyamide
Component material
steel
B=belt width
40
D=Roller diameter
125
F5=Load capacity kg
300
For=Wheel bearing
plain bearing
H=total height
165
A
45
B1
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80
R
107,5

Description

Material
Wheel axle bolted. The wheels are particularly shock and impact proof and have high abrasion resistance.
Version
Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Plain bearings in the wheels.
Note
Housing thick steel plate.
Wheels PA 6.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range