text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Body material
polyamide
Component material
steel
B=belt width
37
D=Roller diameter
100
F5=Load capacity kg
280
For=Wheel bearing
plain bearing
H=total height
140
B1
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80

Description

Material
Housing thick steel plate.
Wheels PA 6.
Version
Pressed housing
Note
Wheel axle bolted. The wheels are particularly shock and impact proof and have high abrasion resistance.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought