Swivel castor
without locking system
polyamide
- Swivel castor housing with double ball bearing
- Sprockets with plain bearing
- Steel plate housing
- Polyamide wheel, abrasion resistant
£20.79
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Body material
polyamide
Component material
steel
B=belt width
37
D=Roller diameter
100
F5=Load capacity kg
200
For=Wheel bearing
plain bearing
H=total height
125
A
35
B1
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80
R
85
Description
Material
Housing steel plate.
Wheels PA 6.
Wheels PA 6.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Plain bearings in the wheels.
Double ball bearing with ball shield in the castor head.
Plain bearings in the wheels.
Note
The PA 6 wheels have a low rolling resistance, are non-corroding, resist abrasion and are particularly shock and impact proof.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.