text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Body material
polyurethane
Component material
steel
B=belt width
50
D=Roller diameter
125
F5=Load capacity kg
500
For=Wheel bearing
ball bearing
H=total height
170
A
55
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
117,5

Description

Material
Housing thick steel plate.
Wheels welded steel body and Extrathane® tread.
Version
Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Note
These castors are particularly shock and impact proof. The treads resist abrasion and are elastic and low-noise. Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range