Swivel castor
with stop-top locking system
polyurethane
- Swivel castor housing with double ball bearing
- Wheels with precision ball bearing
- Steel plate housing
- Aluminium wheel rim
- Polyurethane tread, low rolling resistance
£144.52
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
with stop-top locking system
Body material
polyurethane
Component material
steel
B=belt width
50
D=Roller diameter
160
F5=Load capacity kg
550
For=Wheel bearing
ball bearing
H=total height
202
A
63
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
143
Description
Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
From diameter 125 mm the wheels have spokes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.