text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Body material
polyurethane
Component material
steel
B=belt width
40
D=Roller diameter
100
F5=Load capacity kg
250
For=Wheel bearing
ball bearing
H=total height
130
B1
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80

Description

Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Pressed housing; wheels with precision ball bearing
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought