Swivel castor
with stop-fix locking system
rubber
- Soft rubber tyres
- Quiet running
- High elasticity
- Low roll resistance
£148.91
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
with stop-fix locking system
Version 2
with soft rubber tyres
Product type
elastic solid rubber tyres
Body material
rubber
Component material
steel
B=belt width
50
D=Roller diameter
160
F5=Load capacity kg
300
For=Wheel bearing
ball bearing
H=total height
195
A
54
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
134
Description
Material
Housing sheet steel,
Wheels high quality elastic solid rubber.
Wheel rim high-quality unbreakable polyamide (wheel Ø 100 and 125 mm) or die-cast aluminium (wheel Ø from 150 mm).
Wheels high quality elastic solid rubber.
Wheel rim high-quality unbreakable polyamide (wheel Ø 100 and 125 mm) or die-cast aluminium (wheel Ø from 150 mm).
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Swivel and fixed castors with mounting plate.
Application
Maximum travel comfort, excellent cushioning of the transported goods. The new soft rubber series brings noticeable noise reduction in all applications.
Temperature range
-25 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.