text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Body material
polyurethane
Component material
steel
B=belt width
50
D=Roller diameter
200
F5=Load capacity kg
400
For=Wheel bearing
plain bearing
H=total height
235
A
65
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
165

Description

Material
Housing steel plate.
Wheel body PA 6 with abrasion-resistant polyurethane tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Plain bearing in the wheels.
Note
The wheels are unbreakable, maintenance-free and non-corroding. Wheel axle bolted. Tread non-marking.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range