text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
with stop-top locking system
Body material
steel
Component material
rubber
B=belt width
50
D=Roller diameter
125
F5=Load capacity kg
280
For=Wheel bearing
ball bearing
H=total height
170
A
55
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
117,5

Description

Material
Housing thick steel plate.
Tyres steel-wire reinforced elastic solid rubber.
Wheel body welded steel.
Version
Housing pressed. Reinforced forks, base plates and swivel head bolts. Wheels with precision ball bearing.
Note
These castors are particularly impact and shock proof and assure a high service life.
Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range