text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Body material
steel
Component material
rubber
B=belt width
60
D=Roller diameter
250
F5=Load capacity kg
700
For=Wheel bearing
ball bearing
H=total height
295
A
82
B1
80
B2
75
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
207

Description

Material
Housing thick steel plate.
Tyres steel-wire reinforced elastic solid rubber.
Wheel body welded steel.
Version
Housing press formed.
Reinforced fork, base plate and centre pin.
Double ball bearing with hardened shells in the castor head.
Precision ball bearings in the wheels.
Note
These castors are particularly impact and shock proof and assure a high service life.
Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought