text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
with stop-fix locking system
Body material
rubber
Component material
steel
B=belt width
50
D=Roller diameter
200
F5=Load capacity kg
205
For=Wheel bearing
roller bearing
H=total height
235
A
65
B1
75
B2
80
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
165

Description

Material
Housing and wheel rim steel plate.
Tyres solid rubber.
Wheel hub steel tube.
Version
Housing and rim press formed.
Double ball bearing with ball shield in castor head.
Roller bearings in the wheels.
Note
Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range