text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Swivel castor
Version 1
with stop-fix locking system
Version 2
electrically conductive
Body material
thermoplastic
Component material
steel
B=belt width
32
D=Roller diameter
100
F5=Load capacity kg
70
For=Wheel bearing
plain bearing
H=total height
125
A
36
B1
55
B2
60
B3
85
D1
9
Fastening type
mounting plate
L
100
L1
80
L2
76
R
86

Description

Material
Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle threaded. Swivel and fixed castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel is less than 10⁴Ω.
Application
Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.
Temperature range
-20 °C to +60 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range