Swivel castor
without locking system
rubber
- Swivel castor housing with double ball bearing
- Wheels with roller bearing
- Steel plate housing
- Steel plate wheel rim
- Solid rubber tread
£44.29
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Body material
rubber
Component material
steel
B=belt width
40
D=Roller diameter
160
F5=Load capacity kg
135
For=Wheel bearing
roller bearing
H=total height
195
A
60
B1
75
B2
80
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105
R
140
Description
Material
Housing and wheel rim steel plate.
Tyres solid rubber.
Wheel hub steel tube.
Tyres solid rubber.
Wheel hub steel tube.
Version
Housing and rim press formed.
Double ball bearing with ball shield in castor head.
Roller bearings in the wheels.
Double ball bearing with ball shield in castor head.
Roller bearings in the wheels.
Note
Wheel axle bolted.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.