text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Body material
rubber
Component material
steel
B=belt width
40
D=Roller diameter
160
F5=Load capacity kg
135
For=Wheel bearing
roller bearing
H=total height
195
B1
75
B2
80
B3
110
D1
11
Fastening type
mounting plate
L
140
L1
105

Description

Material
Housing and wheel rim steel plate.
Tyres solid rubber.
Wheel hub steel tube.
Version
Pressed housing and rim; wheels with ball bearing
Note
Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range