Small Conveyor Belt
with internal drive
aluminium
- Minimal installation space, no protruding edges
- Flexible mounting options with profile system type B
- Motor externally contollable via control cables
- Highly durable
- Integrated control technology
On request
Added to your shopping cart
Designation
Small Conveyor Belt
Version 1
with internal drive
Body material
aluminium
Component material
stainless steel
B=Belt width
60
BEL=Max. load kg
3
BGM=Max. speed m/min.
11,5
GÜ=Transmission ratio
1:47
L=Length
1500
Belt material conveying s
smooth PVC, Shore 70A
Description
Material
Frame aluminium profile 45x45 type B.
Bearing flanges aluminium.
Screws steel.
Belt support stainless steel 1.4301.
Deflector rollers aluminium.
Belt support plate 2 mm VA plate.
Axles stainless steel.
Conveyor belt transport side PVC hardness Shore 70A (±5).
Version
Frame and bearing flanges anodised.
Screws electro zinc-plated.
Screws electro zinc-plated.
Note
- internal drive
- 24 V DC electrically commutated, highly durable
- minimum installation space, no protruding edges
- integrated control technology
- widths and lengths in 1 mm increments on request
- flexible mounting options with profile system type B
- motor externally adjustable via control cables
- running side of the conveyor belt fabric polyurethane impregnated (TPU)
- conveyor belt fabric polyester (PET)
- conveyor belt transport side has a smooth surface
- 24 V DC electrically commutated, highly durable
- minimum installation space, no protruding edges
- integrated control technology
- widths and lengths in 1 mm increments on request
- flexible mounting options with profile system type B
- motor externally adjustable via control cables
- running side of the conveyor belt fabric polyurethane impregnated (TPU)
- conveyor belt fabric polyester (PET)
- conveyor belt transport side has a smooth surface
Technical Data
- nominal voltage: 24 V
- type power: 30 W
- starting current: 2 A
- motor speed: 5000 rpm
- cable length: 5 m
- conveyor belt thickness: max. 2 mm
- cable outlet: right (standard)
Conveyor belt drive:
- brushless EC motor 24 V, 30 W
- control electronics integrated in conveyor belt
- spur gear transmission
- toothed belt drive underneath conveyor belt
- type power: 30 W
- starting current: 2 A
- motor speed: 5000 rpm
- cable length: 5 m
- conveyor belt thickness: max. 2 mm
- cable outlet: right (standard)
Conveyor belt drive:
- brushless EC motor 24 V, 30 W
- control electronics integrated in conveyor belt
- spur gear transmission
- toothed belt drive underneath conveyor belt
Assembly
Electrical connections/functions (7-core cable with open ends 5 m):
white: +24 V power supply reverse polarity protected
brown: -Gnd power supply reverse polarity protected
Green: Digital input 1
yellow: Digital input 2
grey: 0-5V analogue speed control from 12% to 100% nominal speed
Pink: -Gnd signal (for speed control)
blue: Reserve
Explanation of digital input 1 and 2:
Input 1=0 Input 2=0 - Off
Input 1=1 Input 2=0 - Running direction
Input 1=0 Input 2=1 - Opposite direction
Input 1=1 Input 2=1 - Stop (braking)
white: +24 V power supply reverse polarity protected
brown: -Gnd power supply reverse polarity protected
Green: Digital input 1
yellow: Digital input 2
grey: 0-5V analogue speed control from 12% to 100% nominal speed
Pink: -Gnd signal (for speed control)
blue: Reserve
Explanation of digital input 1 and 2:
Input 1=0 Input 2=0 - Off
Input 1=1 Input 2=0 - Running direction
Input 1=0 Input 2=1 - Opposite direction
Input 1=1 Input 2=1 - Stop (braking)
On request
- belt width B from 60 to 300 mm
- overall length L from 520 to 2000 mm
- other belt materials
- other transmission ratios
- overall length L from 520 to 2000 mm
- other belt materials
- other transmission ratios
Drawing reference
1) Self-locking setscrew (4x)
2) Slot width 10
3) Aluminium profile 45x45 type B
4) M6 (both sides)
5) Crowned pulley
6) Cable, 7 wire, 5 m
7) Motor control housing
8) Toothed belt profile T5
9) Drive roller, crowned
10) Spur gear transmission
11) Motor 24 V EC (brushless)
2) Slot width 10
3) Aluminium profile 45x45 type B
4) M6 (both sides)
5) Crowned pulley
6) Cable, 7 wire, 5 m
7) Motor control housing
8) Toothed belt profile T5
9) Drive roller, crowned
10) Spur gear transmission
11) Motor 24 V EC (brushless)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.