text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Transfer Unit
Form
A
Version 1
mini
Body material
steel
Component material
steel
Body surface finish
galvanised
C=Load rating (N)
300
D1=Outside diameter
18
D=Diameter
18
H1=Height
2
H=Height
32
L=Thread length
18
D
18
D2
M08
DK
7,9
Fastening type
thread
L
18

Description

Material
Steel version:
Load ball steel.
Bearing balls steel.
Housing electro zinc-plated steel.
Cover electro zinc-plated steel.

Stainless steel version:
Load ball stainless steel.
Bearing balls stainless steel.
Housing stainless steel.
Cover aluminium.
Note
The ball transfer units comprise a housing with integrated bearing shell, a cover, a load ball and several supporting balls. For use in measuring instruments, material conveyance in clean rooms and miniature mechanisms.
Drawing reference
1) load ball
2) bearing balls
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought