text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spacer Ring
Body material
leaf spring steel
D1=Installed dimension
46,7 +0,2
D=Diameter
45
For=Tol. ring for ball transfe
95150-.30 / 95152-.30
H=Installed dimensions
12

Description

Material
Spring band steel
Note
The use of tolerance rings allows for a greater tolerance range between the parts being assemble.
The ball transfer units can be fitted quickly and cost effectively.
Drawing reference
1) tolerance ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought