text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Transfer Unit
Form
B
Version 1
with fastening element
Body material
steel
Component material
steel
Body surface finish
galvanised
C=Load rating (N)
3000
D1=Outside diameter
55
D=Diameter
45±0,1
DB=Holder Ø DB
46 +0,5
H1=Height
13,8
H=Height
37
DK
30
Fastening type
spring clip
H2
4
S
6

Description

Material
Steel electro zinc-plated.
Note
Ball transfer units with spring clips for easy installation and removal from the functional side. The roller is held in place with spring clips, this permits generous tolerances in the receiving hole.
They have a felt seal to protect against dirt.
S = Minimum nominal thickness of mounting base.
Drawing reference
1) load ball
2) bearing balls

Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range