text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Transfer Unit
Version 1
housing
Version 2
solid version
Body material
stainless steel
Component material
stainless steel
Body surface finish
bright
Component surface finish
bright
C=Load rating (N)
2000
D1=Outside diameter
55
D=Diameter
45±0,080
H1=Height
13,8±0,2
H=Height
36,8
DK
30
Fastening type
press-in
H2
3,4

Description

Material
Balls stainless steel 1.4021.

Housing stainless steel 1.4301.
Version
Bright.
Note
Solid steel ball transfer units are designed for long life by impact loading.
All units are supplied with solid steel housings and hardened surfaces.
The large number of self-cleaning apertures give the ball transfer units a high self-cleaning efficiency making them suitable for outdoor use.
Drawing reference
1) load ball
2) bearing balls
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought