text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball Transfer Unit
Version 1
housing
Version 2
solid version
Body material
stainless steel
Component material
stainless steel
Body surface finish
bright
Component surface finish
bright
Steel code
1.4021
C=Load rating (N)
1200
D1=Outside diameter
45
D=Diameter
36±0,080
H1=Height
9,8±0,2
H=Height
30,5
DK
22,2
Fastening type
press-in
H2
3

Description

Material

Balls stainless steel 1.4021.

Housing stainless steel 1.4301.

Version
Bright.
Note
Solid steel ball transfer units are designed for long life by impact loading.
The unit includes dust seals and self-cleaning apertures.
All units are supplied with solid steel housings and hardened surfaces.
Drawing reference
1) load ball
2) bearing balls
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought