Ball Transfer Unit
with spring element
steel
galvanised
- Application sectors: machine construction, logistics, material handling, metrology
- Enables even load distribution
- Versatile use
- End plate protects against overload
£77.43
plus sales tax
Added to your shopping cart
Designation
Ball Transfer Unit
Form
C
Version 1
with spring element
Body material
steel
Component material
stainless steel
Body surface finish
galvanised
C=Load rating (N)
1600
D1=Outside diameter
62
D=Diameter
48,2
F1=Pretensioning force (N)
1350
F2=Final force (N)
1600
H1=Height
24,4
H=Height
70
T12=Tolerance for pretensionin
+15 / -7,5
DK
30
Fastening type
press-in
H2
17,7
Description
Material
Steel electro zinc-plated.
Note
Undersprung ball transfer units allow for even distribution of loads for goods with uneven surfaces.
When used in machines such as punch presses and bend form machines the ball rollers spring back up after the forming process and the finished article can be rolled off.
By the “End tension (N)” the ball has completely receded into the housing.
When used in machines such as punch presses and bend form machines the ball rollers spring back up after the forming process and the finished article can be rolled off.
By the “End tension (N)” the ball has completely receded into the housing.
Drawing reference
1) load ball
2) bearing balls
Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
2) bearing balls
Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.