text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball Transfer Unit
Form
B
Version 1
housing
Body material
steel
Component material
steel
Body surface finish
galvanised
C=Load rating (N)
6100
D1=Outside diameter
75
D=Diameter
62±0,095
H1=Height
19
H=Height
53,5
DK
44,5
Fastening type
press-in
H2
4
H3
10

Description

Material
Electro zinc-plated steel or stainless steel.
Note
Ball transfer units with steel housing have a felt seal to protect against dirt.
Drawing reference
1) load ball
2) bearing balls

Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
Form D: cap, housing and balls stainless steel
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought