Ball Transfer Unit
housing
steel
galvanised
- Application sectors: machine construction, logistics, material handling, metrology
- Versatile use
- Felt seal keeps dirt out
£9.12
plus sales tax
Added to your shopping cart
Designation
Ball Transfer Unit
Form
B
Version 1
housing
Body material
steel
Component material
steel
Body surface finish
galvanised
C=Load rating (N)
1600
D1=Outside diameter
45
D=Diameter
36±0,080
H1=Height
9,8
H=Height
30
DK
22,2
Fastening type
press-in
H2
2,8
H3
5,5
Description
Material
Electro zinc-plated steel or stainless steel.
Note
Ball transfer units with steel housing have a felt seal to protect against dirt.
Drawing reference
1) load ball
2) bearing balls
Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
Form D: cap, housing and balls stainless steel
2) bearing balls
Form B: cap and housing electro zinc-plated, balls steel
Form C: cap and housing electro zinc-plated, balls stainless steel
Form D: cap, housing and balls stainless steel
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.