Tube Clamp
with foot
stainless steel
electropolished
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- Ø 30 and Ø 40 mm: silicone thread cover
- On request: clamping levers for fastening
£24.54
plus sales tax
Added to your shopping cart
Designation
Tube Clamp
Form
A
Version 1
with foot
Version 2
for round tubes
Body material
stainless steel
Body surface finish
electropolished
A=Internal diameter
18,1
G=-Width
50
L=Height
37
M=Length
30
B
5,7
C
27
D
25
E
35
K
38
N
5
P
23
R
21
S
M06X18
U
40
Description
Material
Stainless steel investment cast 1.4308.
ISO 4762 cap screw and ISO 4032 nut, stainless steel.
ISO 4762 cap screw and ISO 4032 nut, stainless steel.
Version
Clamping levers for tightening.
On request
Electropolished.
Accessory
- Round and square tubes 29050
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.